3.3.96 UDDRC AXI Port 2 Write QoS Configuration Register 1

Name: UDDRC_PCFGWQOS1_2
Offset: 0x600
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
      WQOS_MAP_TIMEOUT2[10:8] 
Access R/WR/WR/W 
Reset 000 
Bit 2322212019181716 
 WQOS_MAP_TIMEOUT2[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
      WQOS_MAP_TIMEOUT1[10:8] 
Access R/WR/WR/W 
Reset 000 
Bit 76543210 
 WQOS_MAP_TIMEOUT1[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 26:16 – WQOS_MAP_TIMEOUT2[10:0] Specifies the timeout value for write transactions in region 2.

Programming Mode: Quasi-dynamic Group 3

Bits 10:0 – WQOS_MAP_TIMEOUT1[10:0] Specifies the timeout value for write transactions in region 0 and 1.

Programming Mode: Quasi-dynamic Group 3