3.3.87 UDDRC AXI Port 1 Read QoS Configuration Register 1

Name: UDDRC_PCFGQOS1_1
Offset: 0x548
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
      RQOS_MAP_TIMEOUTR[10:8] 
Access R/WR/WR/W 
Reset 000 
Bit 2322212019181716 
 RQOS_MAP_TIMEOUTR[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
      RQOS_MAP_TIMEOUTB[10:8] 
Access R/WR/WR/W 
Reset 000 
Bit 76543210 
 RQOS_MAP_TIMEOUTB[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 26:16 – RQOS_MAP_TIMEOUTR[10:0]

Specifies the timeout value for transactions mapped to the red address queue.

Programming Mode: Quasi-dynamic Group 3

Bits 10:0 – RQOS_MAP_TIMEOUTB[10:0]

Specifies the timeout value for transactions mapped to the blue address queue.

Programming Mode: Quasi-dynamic Group 3