3.3.31 UDDRC SDRAM Timing Register 7

Name: UDDRC_DRAMTMG7
Offset: 0x11C
Reset: 0x00000202
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
     T_CKPDE[3:0] 
Access R/WR/WR/WR/W 
Reset 0010 
Bit 76543210 
     T_CKPDX[3:0] 
Access R/WR/WR/WR/W 
Reset 0010 

Bits 11:8 – T_CKPDE[3:0] 

This is the time after Power Down Entry that CK is maintained as a valid clock. Specifies the clock disable delay after PDE.

Recommended settings:

- LPDDR2: 2

- LPDDR3: 2

When using DDR2/3 SDRAM, this register should be set to the same value as DRAMTMG5.t_cksre.

When the controller is operating in 1:2 frequency ratio mode, program this to recommended value divided by two and round it up to next integer.

This is only present for designs supporting LPDDR2/LPDDR3 devices.

Unit: DFI clock cycles.

Programming Mode: Quasi-dynamic Group 2, Group 4

Bits 3:0 – T_CKPDX[3:0] 

This is the time before Power Down Exit that CK is maintained as a valid clock before issuing PDX. Specifies the clock stable time before PDX.

Recommended settings:

- LPDDR2: 2

- LPDDR3: 2

When using DDR2/3 SDRAM, this register should be set to the same value as DRAMTMG5.t_cksrx.

When the controller is operating in 1:2 frequency ratio mode, program this to recommended value divided by two and round it up to next integer.

This is only present for designs supporting LPDDR2/LPDDR3 devices.

Unit: DFI clock cycles.

Programming Mode: Quasi-dynamic Group 2, Group 4