3.3.8 UDDRC Temperature Derate Control Register

Name: UDDRC_DERATECTL
Offset: 0x02C
Reset: 0x00000001
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
      DERATE_TEMP_LIMIT_INTR_FORCEDERATE_TEMP_LIMIT_INTR_CLRDERATE_TEMP_LIMIT_INTR_EN 
Access R/WR/WR/W 
Reset 001 

Bit 2 – DERATE_TEMP_LIMIT_INTR_FORCE Interrupt force bit for derate_temp_limit_intr

Setting this register to 1 will cause the derate_temp_limit_intr output pin to be asserted.

At the end of the interrupt force operation, the UDDRC automatically clears this bit.

Programming mode: Dynamic

Bit 1 – DERATE_TEMP_LIMIT_INTR_CLR Interrupt clear bit for derate_temp_limit_intr

At the end of the interrupt clear operation, the UDDRC automatically clears this bit.

Programming mode: Dynamic

Bit 0 – DERATE_TEMP_LIMIT_INTR_EN Interrupt enable bit for derate_temp_limit_intr output pin

Programming mode: Dynamic

ValueDescription
0 Enabled
1 Disabled