ZDO_GetNeibTable Function
C
void ZDO_GetNeibTable(ZDO_Neib_t *table);Description
Retrieves the neighbor table
The function writes the contents of the neighbor table to the buffer specified by a pointer to it. Note that not all entries of the neighbor table are included, namely only neighbors with RELATIONSHIP_PARENT, RELATIONSHIP_CHILD, and RELATIONSHIP_NONE_OF_ABOVE relationships are included (in addtition, this implies that unauthenticated children's information is not retrieved). The space for the buffer shall be allocated at compile time, i.e. a variable for the buffer shall be static. The following code example demonstrates a typical way to call the function:
static ZDO_Neib_t neighborTable[CS_NEIB_TABLE_SIZE]; // Buffer for the neighbor table ... ZDO_GetNeibTable(neighborTable);
Parameters
| Param | Description |
|---|---|
| table | neighbor table |
Returns
None