ZDO_StopSyncReq Function
C
ZDO_Status_t ZDO_StopSyncReq(void);Description
Stops sending sync requests (polling the parent)
The function turns off auto polling mechanism. The stack stops sending polling requests to the parent automatically. So if the parent node receives data frames for the node when the node is sleeping, the node will not automatically request for those data frames stored by its parent. In this case synchronization with the parent can be done manually by sending NWK_SyncReq(). This can be useful if the application does dot want a node to perform any actions after it wakes up and wants to control fully data flow to end devices.
The function should be used only on end devices which are able to sleep and with
-CS_RX_ON_WHEN_IDLE set to false. The latter implies that radio is being switched on
only for a certain period of time when the stack sends data and waits for a reply.
Parameters
None
Returns
ZDO_SUCCESS_STATUS (0x00) - operation completed successfully
ZDO_INVALID_REQUEST_STATUS (0x80) - sync requests are already stopped