ZDO_WakeUpReq Function
C
void ZDO_WakeUpReq(ZDO_WakeUpReq_t *req);Description
Forces the stack to wake up from the sleep mode
This function should be used by the application to wake up the stack in case the wake up occured not due to the sleep timer, but rather due to an external interrupt. In this case when the callback for the interrupt is being executed, the stck is not yet ready to operate and the application shall issue an asynchronous wake up request via this function.
Response statuses: Accessed via the ZDO_WakeUpConf_t-status field of the ZDO_WakeUpReq_t-ZDO_WakeUpConf callback's argument
-ZDO_SUCCESS_STATUS (0x00) - operation has completed successfully, the stack is functional\n -ZDO_INVALID_REQUEST_STATUS (0x80) - the stack is awake
Parameters
| Param | Description |
|---|---|
| req | wakeup request parameters |
Returns
None