ZDO_GetLqiRssi Function
C
void ZDO_GetLqiRssi(ZDO_GetLqiRssi_t *lqiRssi);Description
Requests for LQI and RSSI
This function requests LQI and RSSI for a remote node whose address is contained in ZDO_GetLqiRssi_t-nodeAddr. If called for an unknown node (i.e. with no link established to it), will return zeros.
Parameters
| Param | Description |
|---|---|
| lqiRssi | Determines the parameters of the request. |
Returns
None