1.4.4.17 Fract_sqrtQ15 Function
fract_q15_t Fract_sqrtQ15(fract_q15_t X)Summary
Fixed point Q15 squareroot.
Description
Returns square root of Q15 (Q0.15) fraction. Since -1 <= X < 1, we know that the 0<= SquareRoot(||X||) < 1.
Preconditions
None.
Parameters
X Q15 input, should be non-negative.
Returns
Square root of abs(X).
Remarks
Given integer X, solve for Y such that
Y Y X
---- * ---- = ----
2^15 2^15 2^15
This is equivalent to Y * Y = X * 2^15 = X<<15
So as integers:
Y = integer sqrt(X<<15) thus
fixed_point_sqrt(X) = integer_sqrt(X<<15)
For X = 0,1,...32767, define ErrSqrt = (sqrt(X/32768.0) - FixedPointSQRT(X))/sqrt(X/32768.0)
This error ranges from 0 to 0.015259, with an average error of 0.0054096
The fast integer square root function used is based on http://stackoverflow.com/questions/1100090/looking-for-an-efficient-integer-square-root-algorithm-for-arm-thumb2
C
fract_q15_t Fract_sqrtQ15 (fract_q15_t X );