1.4.4.16 Fract_Power Function
uint32_t Fract_Power( uint16_t nBase, uint16_t nExponent )Summary
Computes pow(nBase,nExponent) using for loop.
Description
Computes pow(nBase,nExponent) using for loop.
Preconditions
None
Returns
pow(nBase,nExponent), this must fit into a 32 bit unsigned integer.
Remarks
None
Example
uint16_t nBase, nExponent; uint32_t answer; nBase = 5; nExponent = 3; answer = Fract_Power(nBase,nExponent); _// Answer = pow(5,3) = 125 = 0x007D_
C
uint32_t Fract_Power (uint16_t nBase , uint16_t nExponent );