1.4.4.13 Fract_InversePower Function
fract_q15bfp_t Fract_InversePower( uint16_t nBase, uint16_t nExponent )Summary
Computes pow(nBase,-nExponent).
Description
Computes pow(nBase,-nExponent).
Preconditions
None
Returns
pow(nBase,-nExponent), as a Q15bfp block floating point number.
Remarks
pow(nBase,nExponent) must fit inside a uint32_t variable.
Example
uint16_t nBase, nExponent; fract_q15bfp_t Answer; nBase = 5; nExponent = 3; Answer = Fract_InversePower(nBase,nExponent); _// Answer = pow(5,-3) = 1/125_ _// Answer.m = 0x4189 = 16777_ _// Answer.e = 0xFFFA = -6_ _// Answer = (16777/32768)>>6 = 1/(125.001609)_
C
fract_q15bfp_t Fract_InversePower (uint16_t nBase , uint16_t nExponent );