1.4.4.11 Fract_Convert_Q15d16ToQ15bfp Function
fract_q15bfp_t Fract_Convert_Q15d16ToQ15bfp( fract_q15d16_t x )Summary
Convert from Q15.16 fixed point to Q15 Block Floating Point
Description
Convert from Q15.16 fixed point to Q15 Block Floating Point
Preconditions
None.
Parameters
x Q15.16 fixed point
Returns
Input convertd to Q15 Block Floating Point.
Remarks
Mantissa and exponent are adjusted to remove redundant leading bits.
Example
fract_q15d16_t x_Q15d16;
fract_q15bfp_t x_Q15bfp;
x_Q15d16 = 0xFFFFC000; _//-1/4_
x_Q15bfp = Fract_Convert_Q15d16ToQ15bfp(x_Q15d16);
_//x_Q15bfp.m = 0xC000 // -1/2_
_//x_Q15bfp.e = 0xFFFF = -1; // -1/2>>1 = -1/4_C
fract_q15bfp_t Fract_Convert_Q15d16ToQ15bfp (fract_q15d16_t x );