1.4.4.19 Fract_XoverY_Q15bfp Function
fract_q15bfp_t Fract_XoverY_Q15bfp(fract_q15bfp_t x, fract_q15bfp_t y )Summary
Division x/y as Q15 block floating point.
Description
Division x/y as Q15 block floating point.
Preconditions
None.
Parameters
x Numerator as Q15 block floating point
y Denominator as Q15 block floating point
Returns
Ratio x/y as Q15 block floating point.
Remarks
None.
Example
fract_q15_t x,y; fract_q15bfp_t X, Y, XoverY; x = 0x1234; _// 4660/32768 = 0.142219_ y = 0x5678; _// 22136/32768 = 0.675537_ X = Fract_Convert_Q15d16ToQ15bfp((fract_q15d16_t)x); Y = Fract_Convert_Q15d16ToQ15bfp((fract_q15d16_t)y); XoverY = Fract_XoverY_Q15bfp(X,Y); _// x/y = 4660/22136 = 6898/32768 = 0.210516_ _// XoverY.m = 0x6BC8 = 27592_ _// XoverY.e = 0xFFFE = -2_ _// XoverY = (27592/32768)>>2 = 0.210510_
C
fract_q15bfp_t Fract_XoverY_Q15bfp (fract_q15bfp_t x , fract_q15bfp_t y );