1.4.4.23 Fract_XtimesY_Q15 Function
fract_q15_t Fract_XtimesY_Q15(fract_q15_t x, fract_q15_t y );Summary
Calculates product of X*Y for Q15 fixed point
Description
Calculates product of X*Y for Q15 fixed point
Preconditions
None
Parameters
x Q15 multiplicand
y Q15 multiplicand
Returns
Q15 product x*y
Remarks
Since both x and y are Q15 fixed point numbers the product x*y is also Q15.
Example
fract_q15_t x, y, xtimesy; x = 0x1234; _// 4660/32768 = 0.142219_ y = 0x5678; _// 22136/32768 = 0.675537_ xtimesy = Fract_XtimesY_Q15(x,y); _// x*y = 0.142219 * 0.675537 = 0.096069_ _// xtimesy = 0x0C4C = 3148/32768 = 0.096069_
C
fract_q15_t Fract_XtimesY_Q15 (fract_q15_t x , fract_q15_t y );