1.4.4.9 Fract_Convert_Q15bfpToQ15d16 Function
fract_q15d16_t Fract_Convert_Q15bfpToQ15d16( fract_q15bfp_t x )Summary
Convert Q15 block floating point to Q15.16 fixed point.
Description
Convert Q15 block floating point to Q15.16 fixed point.
Preconditions
None.
Parameters
x Q15 Block Floating Point
Returns
Input converted to Q15.16 fixed point.
Remarks
No effort is made to trap overflows of underflows,
Example
fract_q15d16_t x_Q15d16; fract_q15bfp_t x_Q15bfp; x_Q15bfp.m = 0x4000; _// 1/2_ x_Q15bfp.e = -1; _// 1/2>>1 = 1/4_ x_Q15d16 = Fract_Convert_Q15bfpToQ15d16( x_Q15bfp ); _// x_Q15d16 = 0x0000 4000_
C
fract_q15d16_t Fract_Convert_Q15bfpToQ15d16 (fract_q15bfp_t x );