1.4.4.24 Fract_XtimesY_Q15bfp Function
fract_q15bfp_t Fract_XtimesY_Q15bfp(fract_q15bfp_t x, fract_q15bfp_t y )Summary
Multiply X times Y, for Q15 block floating point arguments.
Description
Multiply X times Y, for Q15 block floating point arguments.
Preconditions
None.
Parameters
x Q15 block floating point multiplicand
y Q15 block floating point multiplicand
Returns
Product x*y as Q15 block floating point
Remarks
None.
Example
fract_q15bfp_t X,Y,XtimesY; X.m = 0x1234; X.e = 0; _// 4660/32768 = 0.142219_ Y.m = 0x5678; Y.e = 0; _// 22136/32768 = 0.675537_ XtimesY = Fract_XtimesY_Q15bfp(X,Y); _// XtimesY.m = 0x6260 = 25184/32768 = 0.768554_ _// XtimesY.e = 0xFFFD = -3_ _// XtimesY = 0.768554>>3 = 0.096069_ _// X*Y = 0.142219 * 0.675537 = 0.096069_
C
fract_q15bfp_t Fract_XtimesY_Q15bfp (fract_q15bfp_t x , fract_q15bfp_t y );