1.4.4.56 libq_q31_ShiftRight_q31_i16 Function
Arithmetic RIGHT Shift on a 32-bit value.
Description
Function libq_q31_ShiftRight_q31_q15:
Performs an Arithmetic RIGHT Shift on a 32-bit input by b bit positions. For positive shift directions (b>0), b Lsb-bits are shifted out to the right and b sign-extended Msb-bits fill in From the left. For negative shift directions (b<0), b Lsbs are shifted to the LEFT with 0s filling in the empty lsb position. The left shifting causes b Msb-bits to fall off to the left, saturation is applied to any shift left value that overflows. This function calls the left-shift function to perform any 32-bit left shifts. This function does not provide any status-type information to indicate when overflows occur.
positive value: # of bits to right shift (sign extend)
negative value: # of bits to left shift (zeros inserted at LSBs)
This function relates to the ETSI L_shr function.
Parameters
q31 a 32-bit signed integer value to be shifted
i16 b 16-bit signed integer shift index
Returns
q31 result - Arithmetically shifted 32-bit signed integer output
C
q31 libq_q31_ShiftRight_q31_i16 (q31, i16);