1.4.4.20 Fract_XoverY_Q15bfpFromQ15 Function
fract_q15bfp_t Fract_XoverY_Q15bfpFromQ15(fract_q15_t x, fract_q15_t y )Summary
Calculate ratio of X/Y as Q15s but return result as Q15 block floating point.
Description
Calculate ratio of X/Y as Q15s but return result as Q15 block floating point.
Preconditions
None.
Parameters
x Q15 numerator
y Q15 denominator
Returns
Ratio x/y as Q15 block floating point
Remarks
None.
Example
fract_q15_t x,y; fract_q15bfp_t XoverY; x = 0x1234; _// 4660/32768 = 0.142219_ y = 0x5678; _// 22136/32768 = 0.675537_ XoverY = Fract_XoverY_Q15bfpFromQ15(x,y); _// x/y = 4660/22136 = 6898/32768 = 0.210516_ _// XoverY.m = 0x6BC8 = 27592_ _// XoverY.e = 0xFFFE = -2_ _// XoverY = (27592/32768)>>2 = 0.210510_
C
fract_q15bfp_t Fract_XoverY_Q15bfpFromQ15 (fract_q15_t x , fract_q15_t y );