1.4.4.54 libq_q31_Negate_q31 Function
Negate 32-bit 2s-complement fractional value with saturation.
Description
Function libq_q31_Negate_q31:
Negate 32-bit 2s-complement fractional value with saturation. The saturation is for handling the case where negating a MINFRACT32 is greater than MAXFRACT32, or the allowable range of values. This function relates to the ETSI L_negate function.
Returns
q31 result on range: MINFRACT32 <= result <= MAXFRACT32
C
q31 libq_q31_Negate_q31 (q31);