5.1.11 SB_CORRECT and DB_DETECT

ECC flags become available when the ECC operation is enabled in two-port mode and the width of both ports is greater than 20. The following table lists the functionality of the error detection and correction flags.

Table 5-9. Error Detection and Correction Flags
DB_DETECTSB_CORRECTFlag
00No errors detected
01A single bit error is detected and corrected in the data output.
11Multiple bit errors are detected, but are not corrected.