5.1.2 A_WEN and B_WEN

Two-port mode is in effect when the width of at least one port is greater than 20 bits, and read operation is always enabled. The following table lists the write/read control signals for each port.

Table 5-3. Write/Read Operation Select
Depth x WidthA_WEN/B_WENResult
16K x 1, 8K x 2, 4K x 5, 2K x 10x0Perform a read operation
16K x 1, 8K x 2, 4K x 5, 2K x 10x1Perform a write operation
1K x 1600Perform a read operation
01Write [8:5], [3:0]
10Write [18:15], [13:10]
11Write [18:15], [13:10], [8:5], [3:0]
1K x 2000Perform a read operation
01Write [9:0]
10Write [19:10]
11Write [19:0]
512 x 32 (two-port write)B_WEN[0] = 1Write B_DIN[8:5], B_DIN[3:0]
B_WEN[1] = 1Write B_DIN[18:15], B_DIN[13:10]
A_WEN[0] = 1Write A_DIN[8:5], A_DIN[3:0]
A_WEN[1] = 1Write A_DIN[18:15], A_DIN[13:10]
512 x 40 (two-port write)B_WEN[0] = 1Write B_DIN[9:0]
B_WEN[1] = 1Write B_DIN[19:10]
A_WEN[0] = 1Write A_DIN[9:0]
A_WEN[1] = 1Write A_DIN[19:10]
512 x 33 (two-port ECC)B_WEN[1:0] = 11

A_WEN[1:0] = 11

Write B_DIN[16:0]

Write A_DIN[15:0]