5.1.6 A_BLK_EN and B_BLK_EN
(Ask a Question)A_BLK_EN is synchronized to A_CLK, while B_BLK_EN is synchronized to B_CLK. When two-port mode is in effect, the width of at least one port is greater than 20 bits, A_BLK_EN controls the read operation, and B_BLK_EN controls the write operation. The following table lists the block-port select control signals for the two ports.
| Block-Port Select Signal | Value | Result |
|---|---|---|
| A_BLK_EN[2:0] | 111 | Perform read or write operation on Port A. If the width is greater than 20 bits, a read is performed from both ports A and B. |
| A_BLK_EN[2:0] | Any one bit is 0 | No operation in memory from Port A. Port A read data is forced to 0. If the width is greater than 20 bits, the read-data from both ports A and B is forced to 0. |
| B_BLK_EN[2:0] | 111 | Perform read or write operation on Port B, unless the width is greater than 20 bits and a write is performed to both ports A and B. |
| B_BLK_EN[2:0] | Any one bit is 0 | No operation in memory from Port B. Port B read data is forced to 0, unless the width is greater than 20 bits and write operation to both ports A and B is gated. |