5.1.10 ECC_EN and ECC_BYPASS
(Ask a Question)The ECC operation is only allowed in two-port mode when the width of both ports is greater than 20 bits.
- ECC_EN = 0—disable ECC.
- ECC_EN = 1, ECC_BYPASS= 0—enable ECC Pipelined.
- ECC Pipelined mode inserts an additional clock cycle to read-data. In addition, write-feed-through, and read-before-write modes add another clock cycle to read-data.
- ECC_EN = 1, ECC_BYPASS= 1—enable ECC Non-pipelined.