5.1.1 A_WIDTH and B_WIDTH
(Ask a Question)Two-port mode is in effect when the width of at least one port is greater than 20 bits, and A_WIDTH indicates the read width while B_WIDTH indicates the write width. The following table lists the width/depth mode selections for each port.
| Depth x Width | A_WIDTH/B_WIDTH |
|---|---|
| 16K x 1 | 000 |
| 8K x 2 | 001 |
| 4K x 4, 4K x 5 | 010 |
| 2K x 8, 2K x 10 | 011 |
| 1K x 16, 1K x 20 | 100 |
| 512 x 32 (two-port) 512 x 40 (two-port) 512 x 33 (two-port ECC) | 101 |