5.1.9 A_REN and B_REN
(Ask a Question)Enables read operation from the memory on the corresponding port. Two-port read mode is in effect when the width of Port A is greater than 20 bits, and A_REN controls the read operation.
Enables read operation from the memory on the corresponding port. Two-port read mode is in effect when the width of Port A is greater than 20 bits, and A_REN controls the read operation.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.