2.1.2.3 Read Enables
(Ask a Question)The read enable signals, A_REN and B_REN, perform the read operation on ports A and B. When read enable is low, the data outputs retain their previous state and no dynamic read power is consumed on that port. When read enable is high, LSRAM performs read operation and consumes read power.
Important: In Two-Port mode, LSRAM Port B read enable (B_REN) is
tied to Port A read enable (A_REN).