2.1.2.1 Two-Port Data Width Configuration

In Two-Port mode, the maximum data width is x40. Each port can be configured in different data widths. The configuration of read port has a corresponding configuration for the write port, as shown in Table 2-6.

Table 2-6. LSRAM Data Width Configurations (Two-Port Mode)
Read PortWrite Port
x40x5, x10, x20, x40
x20x40
x10x40
x5x40
x2x32
x1x32
x33x33
x32x1, x2, x32