2.1.2.4 Pipeline Registers

The outputs of the LSRAM have pipeline registers which can be enabled by the user for timing closure. These pipeline registers can be reset synchronously or asynchronously as explained in the following section.