37.7.9 CVD Transmit Index 0 Configuration

Name: CVDTX0
Offset: 0x0C0
Reset: 0x00000000
Property: -

Bit 3130292827262524 
   TXAN3[5:0] 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 
Bit 2322212019181716 
   TXAN2[5:0] 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 
Bit 15141312111098 
   TXAN1[5:0] 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 
Bit 76543210 
   TXAN0[5:0] 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 

Bits 29:24 – TXAN3[5:0] ANx/CVDR channel to use for TX Index 3

Bits 21:16 – TXAN2[5:0] ANx/CVDR channel to use for TX Index 2

Bits 13:8 – TXAN1[5:0] ANx/CVDR channel to use for TX Index 1

Bits 5:0 – TXAN0[5:0] ANx/CVDR channel to use for TX Index 0