37.7.14 CVD Scan Descriptor 0 Time 2

Name: CVDSD0T2
Offset: 0x10C
Reset: 0x00000000
Property: -

Bit 3130292827262524 
  SD0CHNTIME[6:0] 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 
Bit 2322212019181716 
  SD0OVRTIME[6:0] 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 
Bit 15141312111098 
  SD0POLTIME[6:0] 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 
Bit 76543210 
  SD0CONTIME[6:0] 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 

Bits 30:24 – SD0CHNTIME[6:0] Scan Descriptor Channel Time

Controls the number of cycles the state machine waits in the RXCHAN or TXCHAN state before moving to the next RX/TX pair

Bits 22:16 – SD0OVRTIME[6:0] Scan Descriptor Oversample Time

Controls the number of cycles the state machine waits in the OVERSAMP state before taking the next oversampling measurement of an RX/TX pair

Bits 14:8 – SD0POLTIME[6:0] Scan Descriptor Polarity Time

Controls the number of cycles the state machine waits in the POLARITY state before taking the second polarity measurement of an RX/TX pair

Bits 6:0 – SD0CONTIME[6:0] Scan Descriptor Convert Time

Controls the number of cycles the state machine waits in the CONVERT state for the ADC sample data. User must ensure that the ADC asserts End-of-Convert (EOC) before the CONVERT state timer expires