37.7.26 CVD Scan Descriptor 3 Time 2

Name: CVDSD3T2
Offset: 0x13C
Reset: 0x00000000
Property: -

Bit 3130292827262524 
  SD3CHNTIME[6:0] 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 
Bit 2322212019181716 
  SD3OVRTIME[6:0] 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 
Bit 15141312111098 
  SD3POLTIME[6:0] 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 
Bit 76543210 
  SD3CONTIME[6:0] 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 

Bits 30:24 – SD3CHNTIME[6:0] Scan Descriptor Channel Time

Controls the number of cycles the state machine waits in the RXCHAN or TXCHAN state before moving to the next RX/TX pair

Bits 22:16 – SD3OVRTIME[6:0] Scan Descriptor Oversample Time

Controls the number of cycles the state machine waits in the OVERSAMP state before taking the next oversampling measurement of an RX/TX pair

Bits 14:8 – SD3POLTIME[6:0] Scan Descriptor Polarity Time

Controls the number of cycles the state machine waits in the POLARITY state before taking the second polarity measurement of an RX/TX pair

Bits 6:0 – SD3CONTIME[6:0] Scan Descriptor Convert Time

Controls the number of cycles the state machine waits in the CONVERT state for the ADC sample data. The user must ensure that the ADC asserts End-of-Convert (EOC) before the CONVERT state timer expires.