37.7.10 CVD Transmit Index 1 Configuration

Name: CVDTX1
Offset: 0x0C4
Reset: 0x00000000
Property: -

Bit 3130292827262524 
   TXAN7[5:0] 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 
Bit 2322212019181716 
   TXAN6[5:0] 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 
Bit 15141312111098 
   TXAN5[5:0] 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 
Bit 76543210 
   TXAN4[5:0] 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 

Bits 29:24 – TXAN7[5:0] ANx/CVDR channel to use for TX Index 7

Bits 21:16 – TXAN6[5:0] ANx/CVDR channel to use for TX Index 6

Bits 13:8 – TXAN5[5:0] ANx/CVDR channel to use for TX Index 5

Bits 5:0 – TXAN4[5:0] ANx/CVDR channel to use for TX Index 4