37.7.20 CVD Scan Descriptor 2 Control 2

Name: CVDSD2C2
Offset: 0x124
Reset: 0x00000000
Property: -

Bit 3130292827262524 
 SD2TXSTRIDESD2TXSTRIDESD2TXEND[5:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 2322212019181716 
 SD2TXSTRIDESD2TXSTRIDESD2TXBEG[5:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 SD2RXSTRIDESD2RXSTRIDESD2RXEND[5:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 SD2RXSTRIDESD2RXSTRIDESD2RXBEG[5:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 29:24 – SD2TXEND[5:0] Scan Descriptor TX Index End

Determines the last TX index to include in a scan. The SD2TXSTRIDE+1 value increments the TX index pointer, meets or exceeds this value; then, the TX loop of the scan is complete.

Bits 22,23,30,31 – SD2TXSTRIDE Scan Descriptor TX Index Stride

Determines the number of TX indices included in a single measurement.
ValueDescription
4’b0 One TX Index
4’bF 16 TX Indexes

Bits 21:16 – SD2TXBEG[5:0] Scan Descriptor TX Index Start

Determines the first TX index to include in a scan

Bits 13:8 – SD2RXEND[5:0] Scan Descriptor RX Index End

Determines the last RX index to include in a scan. The SD2RXSTRIDE+1 value increments the RX index pointer, meets or exceeds this value; then, the RX loop of the scan is complete.

Bits 6,7,14,15 – SD2RXSTRIDE Scan Descriptor RX Index Stride

Determines the number of RX indices included in a single measurement
ValueDescription
4’b0 One RX Index
4’bF 16 RX Indexes

Bits 5:0 – SD2RXBEG[5:0] Scan Descriptor RX Index Start

Determines the first RX index to include in a scan