37.7.23 CVD Scan Descriptor 3 Control 1
Name: | CVDSD3C1 |
Offset: | 0x130 |
Reset: | 0x00000000 |
Property: | - |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
SD3TH[23:16] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
SD3TH[15:8] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
SD3TH[7:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
SD3OVRSAMP[6:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | ||
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bits 31:8 – SD3TH[23:0] Scan Descriptor Threshold
Bits 6:0 – SD3OVRSAMP[6:0] Scan Descriptor Over Sampling
Value | Description |
---|---|
0 | Accumulates one measurement |
1 | Accumulates two measurements |
... | — |
127 | Accumulates 128 measurements |