37.7.17 CVD Scan Descriptor 1 Control 3
Name: | CVDSD1C3 |
Offset: | 0x118 |
Reset: | 0x00000000 |
Property: | - |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
SD1EN[1:0] | SD1BUF | SD1INTEN | SD1SELF | SD1MUT | |||||
Access | R/W/HC | R/W/HC | R/W | R/W | R/W | R/W | |||
Reset | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
CVDEN | CVDCPL[2:0] | ||||||||
Access | R/W | R/W | R/W | R/W | |||||
Reset | 0 | 0 | 0 | 0 |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
SD1ACQTIME[6:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | ||
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
SD1CHGTIME[6:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | ||
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bits 31:30 – SD1EN[1:0] Scan Descriptor Enable Mode
Value | Description |
---|---|
00 | Disables the Scan Descriptor. |
01 | Executes the Scan Descriptor one time only, then clears the enable. |
10 | Executes the Scan Descriptor, and keeps it enabled. Then, moves on to the next enabled descriptors. |
11 | Executes the Scan Descriptor in a loop until a threshold match is detected, then clears the enable mode and moves on to next enabled descriptors. |
Bit 27 – SD1BUF Scan Descriptor CVD Buffer Enable
Value | Description |
---|---|
1 | Uses CVD buffer output as shared ADC (ADC2) input. |
0 | Does not use CVD buffer output as shared ADC (ADC2) input. |
Bit 26 – SD1INTEN Scan Descriptor Interrupt Enable
Value | Description |
---|---|
1 | Scan Descriptor creates an interrupt if the accumulator threshold is met. |
0 | Scan descriptor does not create an interrupt. |
Bit 25 – SD1SELF Scan Descriptor Self Measurement Mode
Value | Description |
---|---|
1 | Enables the Self Measurement mode; RX outputs are part of CVD measurement and are driven. |
0 | Disables the Self Measurement mode; RX outputs are not part of CVD measurements. |
Bit 24 – SD1MUT Scan Descriptor Mutual Mode
Value | Description |
---|---|
1 | Enables the Mutual Measurement mode; TX outputs are part of CVD measurement and are driven. |
0 | Disables the Mutual Measurement mode; TX outputs are not part of CVD measurements. |
Bit 19 – CVDEN Capacitive Voltage Division Enable bit
Value | Description |
---|---|
1 | CVD operation is enabled |
0 | CVD operation is disabled |
Bits 18:16 – CVDCPL[2:0] Capacitor Voltage Divider (CVD) Setting bits
Value | Description |
---|---|
111 | 7 * 2.5 pF = 17.5 pF |
110 | 6 * 2.5 pF = 15 pF |
101 | 5 * 2.5 pF = 12.5 pF |
100 | 4 * 2.5 pF = 10 pF |
011 | 3 * 2.5 pF = 7.5 pF |
010 | 2 * 2.5 pF = 5 pF |
001 | 1 * 2.5 pF = 2.5 pF |
000 | 0 * 2.5 pF = 0 pF |