30.10.28 AHB Channel Mask 0 Register

Using the AHB Channel Mask (ACMRn) register, the HC can control which channel(s) generate interrupts on AHB. All ACMRn register bits default as ‘0’ (“masked”); therefore, the HC must initially write ACMRn to enable interrupts. Each bit of ACMRn is read/write accessible.

Table 30-52. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: ACMR0
Offset: 0x7D8
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
 CHM[31:24] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 2322212019181716 
 CHM[23:16] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 CHM[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 CHM[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 31:0 – CHM[31:0] Bitwise Channel Mask Bit [31:0]

CHM[n] = 1 indicates that channel n can generate an interrupt.