30.10.4 MediaLB System Status Register

Table 30-28. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: MSS
Offset: 0x420
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
   SERVREQSWSYSCMDCSSYSCMDULKSYSCMDLKSYSCMDRSTSYSCMD 
Access R/WR/W/HSR/W/HSR/W/HSR/W/HSR/W/HS 
Reset 000000 

Bit 5 – SERVREQ Service Request Enabled

ValueDescription
0The MediaLB block responds with a “device present” system response.
1The MediaLB block responds with a “device present, request service” system response if a matching channel scan system command is detected.

Bit 4 – SWSYSCMD Software System Command Detected in the System Quadlet

Set by hardware, cleared by software. Data is stored in the MSD register for this command.

Cleared by writing a 0.

Bit 3 – CSSYSCMD Channel Scan System Command Detected in the System Quadlet

Set by hardware, cleared by software. If the node address specified in Data quadlet matches the value in MLBC1.NDA, the device responds either “device present” or “device present, request service” system response in the next system quadlet.

Cleared by writing a 0.

Bit 2 – ULKSYSCMD Network Unlock System Command Detected in the System Quadlet

Set by hardware, cleared by software.

Cleared by writing a zero.

Bit 1 – LKSYSCMD Network Lock System Command Detected in the System Quadlet

Set by hardware, cleared by software.

Cleared by writing a 0.

Bit 0 – RSTSYSCMD Reset System Command Detected in the System Quadlet

Set by hardware, cleared by software.

Cleared by writing a 0.