30.10.26 AHB Channel Status 0 Register

The AHB Channel Status (ACSRn) registers contain interrupt bits for each of the 64 physical channels. When an ACSRn register bit is set, it indicates that the corresponding physical channel has an interrupt pending.

An AHB interrupt is triggered when either DNEn or ERRn is set within the AHB Channel Descriptor. The HC is notified of the channel interrupt via AHB interrupt Lines, when an interrupt occurs in ACSR0 (for channels 31 to 0) MediaLB interrupt INTFLAG. INT0AHB is set. When an interrupt occurs in ACSR1 (for channels 63 to 32) MediaLB interrupt INTFLAG. INT1AHB is set.

Interrupts in ACSR0 and ACSR1 can be optionally multiplexed onto a single interrupt signal, MediaLB INT0AHB interrupt, if ACTL.SMX = 1. If ACTL.SCE = 0, hardware automatically clears the interrupt bit(s) after the HC reads the ACSRn register. Alternatively, if ACTL.SCE = 1, software must write a 1 to the appropriate bit(s) of ACSRn to clear the interrupt(s).

Table 30-50. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: ACSR0
Offset: 0x7D0
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
 CHS [31:24] 
Access R/W/HS/HCR/W/HS/HCR/W/HS/HCR/W/HS/HCR/W/HS/HCR/W/HS/HCR/W/HS/HCR/W/HS/HC 
Reset 00000000 
Bit 2322212019181716 
 CHS [23:16] 
Access R/W/HS/HCR/W/HS/HCR/W/HS/HCR/W/HS/HCR/W/HS/HCR/W/HS/HCR/W/HS/HCR/W/HS/HC 
Reset 00000000 
Bit 15141312111098 
 CHS [15:8] 
Access R/W/HS/HCR/W/HS/HCR/W/HS/HCR/W/HS/HCR/W/HS/HCR/W/HS/HCR/W/HS/HCR/W/HS/HC 
Reset 00000000 
Bit 76543210 
 CHS [7:0] 
Access R/W/HS/HCR/W/HS/HCR/W/HS/HCR/W/HS/HCR/W/HS/HCR/W/HS/HCR/W/HS/HCR/W/HS/HC 
Reset 00000000 

Bits 31:0 – CHS [31:0] Bitwise Interrupt Status for Logical Channels [31:0]

Cleared by writing a 1.

CHS[n] = 1 indicates that an interrupt is pending on channel n.

If ACTL.SCE = 0, hardware automatically clears the interrupt bit(s) after the HC reads the ACSRn register. Alternatively, if ACTL.SCE = 1, software must write a 1 to the appropriate bit(s) of ACSRn to clear the interrupt(s).