30.10.12 HBI Channel Error 1 Register

HCERn status bits are set when hardware detects hardware errors on the given logical channel, including:

  • Channel opened, but not enabled,
  • Channel opened, but not enabled,
  • Out-of-range PML for asynchronous or control Tx channels
Table 30-36. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: HCER1
Offset: 0x494
Reset: 0x00000000
Property: Read-only

Bit 3130292827262524 
 CERR[63:56]  
Access R/W/HSR/W/HSR/W/HSR/W/HSR/W/HSR/W/HSR/W/HSR/W/HS 
Reset 00000000 
Bit 2322212019181716 
 CERR[55:48]  
Access R/W/HSR/W/HSR/W/HSR/W/HSR/W/HSR/W/HSR/W/HSR/W/HS 
Reset 00000000 
Bit 15141312111098 
 CERR[47:40]  
Access R/W/HSR/W/HSR/W/HSR/W/HSR/W/HSR/W/HSR/W/HSR/W/HS 
Reset 00000000 
Bit 76543210 
 CERR[39:32]  
Access R/W/HSR/W/HSR/W/HSR/W/HSR/W/HSR/W/HSR/W/HSR/W/HS 
Reset 00000000 

Bits 31:0 – CERR[63:32] Bitwise Channel Error Bit [63:32]

CERR[n] = 1 indicates that a fatal error occurred on channel n.