30.10.8 HBI Control Register

The HC can control and monitor general operation of the HBI block by reading and writing the HBI Control Register (HCTL) through the I/O interface. Each bit of HCTL is read/write.

Table 30-32. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: HCTL
Offset: 0x480
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
 EN        
Access R/W 
Reset 0 
Bit 76543210 
       RST1RST0 
Access R/WR/W 
Reset 00 

Bit 15 – EN HBI Enable

ValueDescription
0Disabled
1Enabled

Bit 1 – RST1 Address Generation Unit 1 Software Reset

ValueDescription
0Active
1Reset

Bit 0 – RST0 Address Generation Unit 0 Software Reset

ValueDescription
0Active
1Reset