30.10.1 MediaLB Control 0 Register

Table 30-25. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: MLBC0
Offset: 0x400
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
       FCNT[2:1] 
Access R/WR/W 
Reset 00 
Bit 15141312111098 
 FCNT[0]CTLRETRY ASYRETRY     
Access R/WR/WR/W 
Reset 000 
Bit 76543210 
 MLBLK MLBPENMLBCLK[2:0] MLBEN 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 

Bits 17:15 – FCNT[2:0] The number of frames per sub-buffer for synchronous channels

ValueNameDescription
01_FRAME1 frame per sub-buffer (Operation is the same as Standard mode.)
12_FRAMES2 frames per sub-buffer
24_FRAMES4 frames per sub-buffer
38_FRAMES8 frames per sub-buffer
416_FRAMES16 frames per sub-buffer
532_FRAMES32 frames per sub-buffer
664_FRAMES64 frames per sub-buffer

Bit 14 – CTLRETRY Control Tx Packet Retry

ValueDescription
0A control packet that is flagged with a Break or ProtocolError by the receiver is skipped.
1A control packet that is flagged with a Break or ProtocolError by the receiver is retransmitted.

Bit 12 – ASYRETRY Asynchronous Tx Packet Retry

ValueDescription
0An asynchronous packet that is flagged with a Break or ProtocolError by the receiver is skipped.
1An asynchronous packet that is flagged with a Break or ProtocolError by the receiver is retransmitted.

Bit 7 – MLBLK MediaLB Lock Status (read-only)

ValueDescription
1

indicates that the MediaLB block is synchronized to the incoming MediaLB frame.

If MLBLK is cleared (unlocked), MLBLK is set after FRAMESYNC is detected at the same position for three consecutive frames.

If MLBLK is set (locked), MLBLK is cleared after not receiving FRAMESYNC at the expected time for two consecutive frames. While MLBLK is set, FRAMESYNC patterns occurring at locations other than the expected one are ignored.

Bit 5 – MLBPEN MediaLB pin Enable

This bit must be written 0.
ValueDescription
0MediaLB 3-pin enable
1Reserved

Bits 4:2 – MLBCLK[2:0] MLBCLK (MediaLB clock) Speed Select

ValueNameDescription
0256_FS256xFs (for MLBPEN = 0)
1512_FS512xFs (for MLBPEN = 0)
21024_FS1024xFs (for MLBPEN = 0)
32048_FS2048xFs (for MLBPEN = 0)
43072_FS3072xFs (for MLBPEN = 0)
54096_FS4096xFs (for MLBPEN = 0)
66144_FS6144xFs (for MLBPEN = 0)

Bit 0 – MLBEN MediaLB Enable

ValueDescription
1MLBCLK (MediaLB clock), MLBSIG (signal), and MLBDATA (data) are received and transmitted on the appropriate MediaLB pins.