30.10.24 MIF Address Register

Table 30-48. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: MADR
Offset: 0x4E4
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
 WNRTB       
Access R/WR/W 
Reset 00 
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
   ADDR[13:8] 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 
Bit 76543210 
 ADDR[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bit 31 – WNR Write-Not-Read Selection

ValueDescription
0Read
1Write

Bit 30 – TB Target Location Bit

ValueDescription
0Selects CTR
1Selects DBR

Bits 13:0 – ADDR[13:0] CTR or DBR Address

CTR address of 128-bit entry or

DBR address of 8-bit entry - bits[7:0]