30.10.11 HBI Channel Error 0 Register

The HBI Channel Error Registers (HCERn) indicate which channel(s) have encountered fatal errors.

Table 30-35. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: HCER0
Offset: 0x490
Reset: 0x00000000
Property: Read-only

Bit 3130292827262524 
 CERR [31:24] 
Access R/W/HSR/W/HSR/W/HSR/W/HSR/W/HSR/W/HSR/W/HSR/W/HS 
Reset 00000000 
Bit 2322212019181716 
 CERR [23:16] 
Access R/W/HSR/W/HSR/W/HSR/W/HSR/W/HSR/W/HSR/W/HSR/W/HS 
Reset 00000000 
Bit 15141312111098 
 CERR [15:8] 
Access R/W/HSR/W/HSR/W/HSR/W/HSR/W/HSR/W/HSR/W/HSR/W/HS 
Reset 00000000 
Bit 76543210 
 CERR [7:0] 
Access R/W/HSR/W/HSR/W/HSR/W/HSR/W/HSR/W/HSR/W/HSR/W/HS 
Reset 00000000 

Bits 31:0 – CERR [31:0] Bitwise Channel Error Bit [31:0]

CERR[n] = 1 indicates that a fatal error occurred on channel n.