30.10.10 HBI Channel Mask 1 Register

Table 30-34. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: HCMR1
Offset: 0x48C
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
 CHM[63:56]  
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 2322212019181716 
 CHM[55:48]  
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 CHM[47:40]  
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 CHM[39:32]  
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 31:0 – CHM[63:32] Bitwise Channel Mask Bit [63:32]

CHM[n] = 1 indicates that channel n can generate an interrupt.