30.10.3 MediaLB Channel Status1 Register

Each bit can be cleared by writing a 0.

Table 30-27. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: MS1
Offset: 0x414
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
 MCS[63:56]  
Access R/W/HSR/W/HSR/W/HSR/W/HSR/W/HSR/W/HSR/W/HSR/W/HS 
Reset 00000000 
Bit 2322212019181716 
 MCS[55:48]  
Access R/W/HSR/W/HSR/W/HSR/W/HSR/W/HSR/W/HSR/W/HSR/W/HS 
Reset 00000000 
Bit 15141312111098 
 MCS[47:40]  
Access R/W/HSR/W/HSR/W/HSR/W/HSR/W/HSR/W/HSR/W/HSR/W/HS 
Reset 00000000 
Bit 76543210 
 MCS[39:32]  
Access R/W/HSR/W/HSR/W/HSR/W/HSR/W/HSR/W/HSR/W/HSR/W/HS 
Reset 00000000 

Bits 31:0 – MCS[63:32] Bitwise MediaLB Channel Status [63:32]

This bitfield can be cleared by writing a 0.

Indicates the channel status for MediaLB channels 63 to 32. Channel status bits are set by hardware and cleared by software. Status is only set if the appropriate bits in the MIEN register are set.