30.10.16 MIF Data 1 Register

Table 30-40. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: MDAT1
Offset: 0x4C4
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
 DATA[63:56]  
Access R/W/HSR/W/HSR/W/HSR/W/HSR/W/HSR/W/HSR/W/HSR/W/HS 
Reset 00000000 
Bit 2322212019181716 
 DATA[55:48]  
Access R/W/HSR/W/HSR/W/HSR/W/HSR/W/HSR/W/HSR/W/HSR/W/HS 
Reset 00000000 
Bit 15141312111098 
 DATA[47:40]  
Access R/W/HSR/W/HSR/W/HSR/W/HSR/W/HSR/W/HSR/W/HSR/W/HS 
Reset 00000000 
Bit 76543210 
 DATA[39:32]  
Access R/W/HSR/W/HSR/W/HSR/W/HSR/W/HSR/W/HSR/W/HSR/W/HS 
Reset 00000000 

Bits 31:0 – DATA[63:32] CTR Data

CTR data - bits[63:32] of 128-bit entry