30.10.7 MediaLB Control 1 Register

Table 30-31. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: MLBC1
Offset: 0x43C
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
 NDA[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 CLKMLOCK       
Access R/W/HSR/W/HS 
Reset 00 

Bits 15:8 – NDA[7:0] Node Device Address

Used for system commands directed to individual MediaLB nodes.

Bit 7 – CLKM MediaLB Clock Missing Status

Set when MLBCLK (MediaLB clock) is not toggling at the pin; cleared by software.

Cleared by writing a 0.

Bit 6 – LOCK MediaLB Lock Error Status

Set when MediaLB is unlocked; cleared by software.

Cleared by writing a 0.