30.10.14 HBI Channel Busy 1 Register

Table 30-38. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: HCBR1
Offset: 0x49C
Reset: 0x00000000
Property: Read-only

Bit 3130292827262524 
 CHB[63:56]  
Access R/HS/HCR/HS/HCR/HS/HCR/HS/HCR/HS/HCR/HS/HCR/HS/HCR/HS/HC 
Reset 00000000 
Bit 2322212019181716 
 CHB[55:48]  
Access R/HS/HCR/HS/HCR/HS/HCR/HS/HCR/HS/HCR/HS/HCR/HS/HCR/HS/HC 
Reset 00000000 
Bit 15141312111098 
 CHB[47:40]  
Access R/HS/HCR/HS/HCR/HS/HCR/HS/HCR/HS/HCR/HS/HCR/HS/HCR/HS/HC 
Reset 00000000 
Bit 76543210 
 CHB[39:32]  
Access R/HS/HCR/HS/HCR/HS/HCR/HS/HCR/HS/HCR/HS/HCR/HS/HCR/HS/HC 
Reset 00000000 

Bits 31:0 – CHB[63:32] Bitwise Channel Busy Bit [63:32]

CHB[n] = 1 indicates that channel n is busy.