30.10.27 AHB Channel Status 1 Register

Table 30-51. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: ACSR1
Offset: 0x7D4
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
 CHS[63:56]  
Access R/W/HS/HCR/W/HS/HCR/W/HS/HCR/W/HS/HCR/W/HS/HCR/W/HS/HCR/W/HS/HCR/W/HS/HC 
Reset 00000000 
Bit 2322212019181716 
 CHS[55:48]  
Access R/W/HS/HCR/W/HS/HCR/W/HS/HCR/W/HS/HCR/W/HS/HCR/W/HS/HCR/W/HS/HCR/W/HS/HC 
Reset 00000000 
Bit 15141312111098 
 CHS[47:40]  
Access R/W/HS/HCR/W/HS/HCR/W/HS/HCR/W/HS/HCR/W/HS/HCR/W/HS/HCR/W/HS/HCR/W/HS/HC 
Reset 00000000 
Bit 76543210 
 CHS[39:32]  
Access R/W/HS/HCR/W/HS/HCR/W/HS/HCR/W/HS/HCR/W/HS/HCR/W/HS/HCR/W/HS/HCR/W/HS/HC 
Reset 00000000 

Bits 31:0 – CHS[63:32] Bitwise Interrupt Status for Logical Channels [63:32]

Cleared by writing a 1.

CHS[n] = 1 indicates that an interrupt is pending on channel n.

If ACTL.SCE = 0, hardware automatically clears the interrupt bit(s) after the HC reads the ACSRn register. Alternatively, if ACTL.SCE = 1, software must write a 1 to the appropriate bit(s) of ACSRn to clear the interrupt(s).