40.8.32 SDHC Preset Value Register
One of the Preset Value Registers is effective based on the selected bus speed mode. The table below defines the conditions to select one of the SDHC_PVRs.
Selected Bus Speed Mode | VS18EN (SDHC_HC2R) |
HSEN (SDHC_HC1R) |
UHSMS (SDHC_HC2R) |
---|---|---|---|
Default Speed | 0 | 0 | don’t care |
High Speed | 0 | Response Timeout Error | don’t care |
Reserved | 1 | don’t care | Other values |
The following table shows the effective Preset Value Register according to the Selected Bus Speed mode.
SDHC_PVRx | Selected Bus Speed Mode | Signal Voltage |
---|---|---|
SDHC_PVR0 | Initialization | 3.3V or 1.8V |
SDHC_PVR1 | Default Speed | 3.3V |
SDHC_PVR2 | High Speed | 3.3V |
When Preset Value Enable (PVALEN) in SDHC_HC2R is set to 1, SDCLK Frequency Select (SDLCKFSEL) and Clock Generator Select (CLKGSEL) in SDHC_CCR are automatically set based on the Selected Bus Speed mode. This means that the user does not need to set these fields when preset is enabled. A Preset Value Register for Initialization (SDHC_PVR0) is not selected by Bus Speed mode. Before starting the initialization sequence, the user needs to set a clock preset value to SDCLKFSEL in SDHC_CCR. PVALEN can be set to 1 after the initialization is completed.
Symbol | Description | Symbol | Description | Symbol | Description |
---|---|---|---|---|---|
R | Readable bit | HC | Cleared by Hardware | (Grey cell) | Unimplemented |
W | Writable bit | HS | Set by Hardware | X | Bit is unknown at Reset |
K | Write to clear | S | Software settable bit | — | — |
Name: | PVRx |
Offset: | 0x60 + x*0x02 [x=0..7] |
Reset: | 0x0000 |
Property: | R/W |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
CLKGSEL | SDCLKFSEL[9:8] | ||||||||
Access | R/W | R/W | R/W | ||||||
Reset | 0 | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
SDCLKFSEL[7:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit 10 – CLKGSEL Clock Generator Select
Refer to CGGSEL in SDHC_CCR.
Bits 9:0 – SDCLKFSEL[9:0] SDCLK Frequency Select
Refer to SDCLKFSEL in SDHC_CCR.